??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24470.0510 Clamping Nut
HELP_VARIABLE
Company
Halder
Description
EH 24470. - Clamping Nuts, welded
Bill of material
24470.0510 Clamping Nut
BESTNR
Ref. No.
24470.0510
AUS
Version
from case-hardened steel
L
100 mm
D1
Thread
M12
D2
25 mm
D3
14 mm
H1
19.0 mm
H2
46.0 mm
G
Weight
150 g
Embedded user actions